Automated 3D scanning system with eviXscan 3D Heavy Duty Optima

3D scanner eviXscan 3D Heavy Duty Optima integrated with Universal Robots robot is an autonomic measuring unit capable of operating continuously in the production cycle. Thanks to URcap installation is in a plug & play mode. The user can easily parameterize subsequent scans in Single Scan or HDR modes. It is also possible to use the full potential of the eviXscan 3D Suite software including its predefined macro-commands, such as post-processing of scans, or export of finalized 3D models to fully automate the scanning and quality control process. Programming robot paths is easy and doesn’t require expertise.

eviXscan 3D Heavy Duty Optima uses blue LED structured light, which has the lowest refractive index of visible light. HD Optima provides high quality measurement: measuring accuracy up to 0.0183 mm and points density 95 pt/mm². Designed for the objects of the size 5 cm - 100 cm. HD Optima is able to work in almost every environment, it’s resistant to dust and moisture.

To make scanning process even easier and more accurate use our rotary table.