Cobot Lift and Puratos case story

The Cobot Lift increases the payload of your UR10 from 10 to 45 kg. It is available as a mobile and a stationary model. Both Cobot Lift versions are successfully used in different production environments within various industries, such as Food and Agriculture, Automotive and Subcontractors, among other material handling and operations.

Fully equipped with innovative technology and easy-to-use features, Cobot Lift’s robots are designed to facilitate automation of any production plant and currently are breaking a new ground in the era of advanced manufacturing by lifting up to 45 kg, as well as, reducing footprint by over 50% compared to cells with industrial installations. On our Mobile and Stationary solutions, you can attach different grippers, enabling it to work with a wide range of materials such as sacks, boxes and buckets.