Launch_robobrain.vision 2.0

The robominds solution robobrain.vision: a unique, AI based system that endows the robot to pick different objects, independent of their geometry and without object teaching with detection times from 300ms. This smart picking system is made for all kinds of industrial challenges, with its main emphasis on the logistic sector. Scenarios including e.g. kitting, order picking or depalletizing as well as material supply are solved by this hardware solution package coming with camera and all necessary setup accessories. For a tailor-made fit to your needs, the system may be individually combined with the software set of various application specific robominds AI Skills. On demand, those skills can be individualized as well.
Based on true Artificial Intelligence, robobrain® is self-learning, so that the picking process can be constantly improved by itself. Supported through wizards and a Web-GUI, the whole system is easy to install. Being delivered as an all-in-a-box solution including quick starter video guide, it only takes a few hours until the solution is ready to use in any industrial environment.