Rocketfarm OPC UA for Universal Robots

Enabling OPC UA for Universal Robots
Release the Industry 4.0 potential of your UR robot with the OPC UA URCap. It enables the UR line of robots to connect to other OPC UA compatible devices and software using the world's most popular standards-based data connectivity method. You can now control and connect data from the robot to the factory control center. The installation and configuration is simple. It is fully customizable to your needs and can be configured in both server and client mode. The OPC UA Client/Server fully complies with OPC UA protocol and has all the necessary and required security features. The license is acquired on a one-time purchase.