Tool change demo
DESTACO’s TC1 Series tool changers are ultralight, compact, and ideal for cobot work cells and applications requiring custom coupling solutions. Designed for safety, ease of use, durability,
and excellent repeatability, this tool changer features a very low profile and a coupling solution with pneumatic and electrical pass-thru capability. This innovative tool changer includes optional electrical passthrough modules that connect directly to the cobot arm electrical connector. Robohand grippers mount directly to the tool plate via DirectConnect. The customizable large open center space makes this adaptable as a coupling device for other tooling systems. The TC1 tool changer is operator friendly with passive locking and push button release requiring very low insertion force. The one-handed operation makes this device the easiest product to operate anywhere.
and excellent repeatability, this tool changer features a very low profile and a coupling solution with pneumatic and electrical pass-thru capability. This innovative tool changer includes optional electrical passthrough modules that connect directly to the cobot arm electrical connector. Robohand grippers mount directly to the tool plate via DirectConnect. The customizable large open center space makes this adaptable as a coupling device for other tooling systems. The TC1 tool changer is operator friendly with passive locking and push button release requiring very low insertion force. The one-handed operation makes this device the easiest product to operate anywhere.