UR+ ASPINA Shinano Kenshi - ARH350A

The ARH350A has a large finger opening diameter even in a compact size and grips small to large workpieces with one robotic gripper.
Adjustable torque, speed and position control achieve to grip soft hardness workpieces without any deformation.
Fingers of robot hand are replaceable, it holds approx. 3kg weight. The hollow shaft design can be used to easily install air tools, cameras, sensors and so on.
This product would be applied for various applications such as handling small work pieces and picking foods, medical and cosmetics industries.